IESNA:LM-63-2002
[TEST]P948852
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-740-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24652
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3413.5 3856.8 4298.3 4671.9 4957.2 5130.5 5257.8 5390.3 5516 5660.3
5836.9 6027.1 6263.2 6521.3 6844 7304.2 7939.4 8798.7 9933.2 11385.2
13265.2 15518.7 17607.6 18820.2 18589.2 16809.4 13511.4 9802.4 6290.4 4471.5
3085.7 1934.3 1076.7 234.4 0 0 0
3413.5 3790.5 4191.3 4517.4 4760.2 4919.9 5030.3 5150.8 5278.2 5409
5573.7 5770.7 6000 6254.7 6560.4 6961.2 7499.5 8211.1 9121.4 10386.6
12035.6 13618.4 14394.5 14127.9 13192.1 11622.9 9150.3 6191.9 3343.9 1975.1
1088.6 487.4 188.5 23.8 0 0 0
3413.5 3751.5 4062.3 4289.8 4461.3 4564.9 4638 4733.1 4816.3 4896.1
5008.2 5157.6 5334.3 5504.1 5685.8 5908.3 6169.8 6484 6869.5 7255
7372.2 6985 6005.1 4855.3 3574.8 2481.2 1752.6 1265.2 888.2 638.5
431.4 258.1 144.4 64.5 11.9 0 0
3413.5 3654.7 3885.6 4055.5 4154 4204.9 4240.6 4255.9 4245.7 4206.6
4148.9 4118.3 4084.3 4002.8 3824.5 3569.8 3304.8 3051.8 2834.4 2686.7
2611.9 2544 2450.6 2292.7 2172.1 2078.7 1790 1450.3 957.8 670.8
478.9 332.9 220.8 95.1 13.6 0 0
3413.5 3557.9 3724.3 3850 3917.9 3934.9 3895.8 3790.5 3620.7 3399.9
3162.2 2970.3 2844.6 2768.2 2707 2617 2488 2364 2267.2 2216.2
2216.2 2229.8 2233.2 2219.6 2119.4 1898.7 1664.3 1508.1 1270.3 1020.7
740.4 485.7 264.9 103.6 6.8 0 0
3413.5 3479.7 3559.6 3651.3 3717.5 3710.7 3620.7 3445.8 3233.5 3034.8
2870.1 2752.9 2685 2634 2574.6 2482.9 2353.8 2197.6 2044.7 1924.1
1859.6 1868.1 1920.7 1956.4 1942.8 1883.4 1754.3 1545.4 1312.8 1093.7
888.2 698 507.8 295.5 127.4 0 0
3413.5 3374.5 3399.9 3464.5 3535.8 3569.8 3517.1 3401.6 3272.6 3157.1
3039.9 2907.4 2769.9 2635.7 2504.9 2367.4 2216.2 2056.6 1905.5 1781.5
1671.1 1577.7 1497.9 1446.9 1431.6 1426.5 1399.4 1338.2 1232.9 1085.2
837.2 574 317.6 168.1 61.1 0 0
3413.5 3304.8 3242 3255.6 3359.2 3491.6 3595.2 3603.7 3530.7 3415.2
3281 3121.4 2936.3 2741 2555.9 2379.3 2211.1 2048.1 1902.1 1788.3
1705.1 1650.7 1606.6 1552.2 1469 1338.2 1202.4 1103.9 1015.6 917.1
788 609.7 392.3 227.6 74.7 0 0
3413.5 3221.6 3075.6 3053.5 3155.4 3411.8 3686.9 3816 3776.9 3630.9
3456 3277.7 3089.1 2880.3 2671.4 2467.6 2275.7 2099.1 1944.5 1825.6
1735.6 1672.8 1647.3 1630.3 1593 1511.5 1413 1300.9 1187.1 1054.6
893.3 696.3 512.9 322.7 105.3 0 0
3413.5 3141.8 2922.7 2814 2866.7 3124.8 3503.5 3807.5 3880.5 3753.2
3540.9 3337.1 3148.6 2951.6 2756.3 2561 2367.4 2178.9 2014.1 1888.5
1783.2 1713.5 1662.6 1640.5 1608.3 1548.8 1463.9 1368.8 1265.2 1149.7
990.1 786.3 577.4 317.6 98.5 3.4 0
3413.5 3070.5 2829.3 2686.7 2707 2938 3287.8 3593.5 3765.1 3717.5
3539.2 3337.1 3148.6 2961.8 2778.4 2594.9 2404.7 2217.9 2054.9 1917.3
1800.2 1720.3 1660.9 1625.2 1587.9 1519.9 1419.7 1311.1 1202.4 1075
917.1 709.9 516.3 275.1 74.7 0 0
3413.5 3056.9 2769.9 2571.2 2533.8 2686.7 2960.1 3272.6 3479.7 3500.1
3389.7 3218.2 3048.4 2890.4 2734.2 2566.1 2389.5 2211.1 2046.4 1905.5
1784.9 1698.3 1623.5 1555.6 1474.1 1353.5 1185.4 990.1 806.7 655.5
506.1 338 205.5 103.6 8.5 0 0
3413.5 2973.7 2620.4 2341.9 2204.3 2211.1 2297.8 2414.9 2508.3 2557.6
2557.6 2496.4 2418.3 2335.1 2243.4 2146.6 2051.5 1947.9 1823.9 1696.6
1574.3 1435 1290.7 1165 1037.6 866.1 696.3 572.3 473.8 377
276.8 171.5 79.8 22.1 0 0 0
3413.5 2912.5 2506.6 2168.7 1959.8 1869.8 1840.9 1837.5 1827.3 1812
1779.8 1718.6 1645.6 1559 1457.1 1373.9 1292.4 1229.5 1188.8 1171.8
1149.7 1102.2 1025.8 929 813.5 692.9 580.8 482.3 388.9 304
217.4 122.3 52.6 8.5 0 0 0
3413.5 2882 2430.2 2061.7 1818.8 1698.3 1635.4 1581.1 1519.9 1452
1390.9 1341.6 1285.6 1239.7 1185.4 1131 1073.3 998.6 915.4 845.7
774.4 709.9 653.8 609.7 560.4 499.3 431.4 363.4 290.4 222.5
151.1 95.1 45.9 1.7 0 0 0
3413.5 2856.5 2384.4 2005.7 1750.9 1615.1 1531.8 1452 1375.6 1299.2
1226.1 1163.3 1103.9 1044.4 990.1 937.4 881.4 823.7 769.3 711.6
657.2 609.7 567.2 521.4 467 419.5 365.1 304 234.4 173.2
125.7 74.7 25.5 0 0 0 0
3413.5 2880.3 2399.6 2014.1 1739 1579.4 1472.4 1390.9 1321.3 1253.3
1185.4 1120.9 1054.6 995.2 940.8 886.5 830.5 769.3 708.2 645.3
591 545.1 506.1 472.1 438.2 400.8 349.8 293.8 244.6 202.1
156.2 107 39.1 0 0 0 0
3413.5 2893.8 2416.6 2026 1732.2 1538.6 1424.8 1351.8 1287.3 1219.4
1154.8 1090.3 1032.5 978.2 927.3 872.9 818.6 757.4 696.3 635.2
580.8 541.7 509.5 482.3 450 405.9 346.4 297.2 259.8 220.8
173.2 115.5 45.9 13.6 0 0 0
3413.5 2893.8 2435.3 2041.3 1727.1 1506.4 1385.8 1316.2 1251.6 1187.1
1115.8 1054.6 1002 944.2 888.2 832.1 774.4 716.7 658.9 604.6
560.4 531.6 504.4 475.5 431.4 370.2 295.5 259.8 222.5 181.7
132.5 69.6 28.9 6.8 0 0 0
3413.5 2951.6 2508.3 2112.6 1769.6 1513.2 1377.3 1304.3 1239.7 1185.4
1122.6 1063.1 1005.4 949.3 891.6 835.5 777.8 721.8 669.1 621.6
582.5 551.9 521.4 484 429.7 343 258.1 222.5 186.8 147.7
105.3 61.1 32.3 13.6 3.4 0 0
3413.5 2985.6 2557.6 2161.9 1807 1536.9 1385.8 1306 1243.1 1185.4
1125.9 1068.2 1012.2 956.1 901.8 847.4 791.4 737 686.1 640.2
601.2 568.9 535 492.5 433.1 343 254.7 219.1 181.7 144.4
100.2 59.4 34 17 8.5 0 0
3413.5 2999.1 2589.9 2204.3 1840.9 1579.4 1392.6 1314.5 1244.8 1195.6
1139.5 1083.5 1029.1 974.8 922.2 871.2 816.9 762.5 711.6 660.6
619.9 585.9 550.2 511.2 438.2 348.1 270 236.1 197 157.9
112.1 67.9 40.8 25.5 15.3 6.8 0
3413.5 3094.2 2737.6 2369.1 2004 1683 1457.1 1331.4 1263.5 1209.2
1159.9 1109 1058 1007.1 954.4 901.8 849.1 794.8 745.5 698
655.5 616.5 577.4 533.3 478.9 409.3 322.7 275.1 234.4 193.6
147.7 93.4 57.7 37.4 27.2 13.6 0
3413.5 3165.6 2871.8 2544 2194.2 1861.3 1582.8 1373.9 1270.3 1209.2
1159.9 1110.7 1061.4 1010.5 959.5 905.2 847.4 794.8 743.8 696.3
657.2 616.5 574 526.5 473.8 416.1 349.8 293.8 253 212.3
169.8 122.3 62.8 37.4 23.8 11.9 0
3413.5 3233.5 3028 2768.2 2477.8 2158.5 1846 1545.4 1317.9 1221.1
1163.3 1110.7 1061.4 1010.5 956.1 903.5 847.4 791.4 737 679.3
625 574 526.5 482.3 444.9 400.8 346.4 288.7 234.4 191.9
154.5 115.5 64.5 28.9 15.3 5.1 0
3413.5 3342.2 3243.7 3092.5 2848 2567.8 2287.6 2002.3 1632 1334.8
1193.9 1127.6 1073.3 1020.7 969.7 917.1 862.7 808.4 752.3 692.9
636.8 580.8 529.9 482.3 436.5 388.9 338 288.7 234.4 178.3
137.6 96.8 61.1 32.3 15.3 6.8 0
3413.5 3454.3 3474.7 3454.3 3337.1 3153.7 2936.3 2695.1 2386.1 1987
1574.3 1268.6 1122.6 1056.3 1007.1 959.5 908.6 864.4 822 771
720.1 657.2 594.4 536.7 490.8 446.6 490.8 514.6 388.9 310.8
205.5 151.1 86.6 42.5 20.4 10.2 0
3413.5 3564.7 3712.4 3833 3880.5 3843.2 3722.6 3564.7 3416.9 3240.3
2970.3 2603.4 2173.8 1735.6 1380.7 1192.2 1137.8 1097.1 1025.8 961.2
912 867.8 805 759.1 799.9 830.5 699.7 531.6 322.7 241.2
180 130.8 88.3 50.9 25.5 8.5 0
3413.5 3676.7 3953.6 4211.7 4403.6 4514 4520.8 4457.9 4398.5 4379.8
4367.9 4317 4216.8 4091.1 3931.5 3746.4 3513.7 3291.2 3213.1 3505.2
4138.7 4741.6 4831.6 4187.9 2955 1750.9 1034.2 650.4 450 329.5
249.6 180 122.3 69.6 27.2 6.8 0
3413.5 3785.4 4174.3 4559.8 4882.5 5089.7 5188.2 5222.2 5256.1 5315.6
5407.3 5526.2 5668.8 5799.6 5930.3 6028.8 6185.1 6465.3 6988.4 7844.3
8955 10159 11334.2 12237.7 12343 11495.6 9868.6 7710.1 5383.5 3364.3
1954.7 1163.3 662.3 249.6 76.4 3.4 0
3413.5 3824.5 4274.5 4721.2 5091.4 5335.9 5458.2 5510.9 5560.1 5628.1
5721.5 5833.5 5979.6 6127.3 6287 6504.4 6816.8 7272 7944.5 8876.8
10114.9 11748.6 13976.7 16741.5 18524.7 18093.3 16770.4 14949.8 12984.9 11120.2
9213.1 7108.9 4865.5 2859.9 1159.9 292.1 0
3413.5 3853.4 4342.5 4851.9 5256.1 5521.1 5651.8 5690.9 5711.3 5721.5
5746.9 5780.9 5825 5843.7 5903.2 6035.6 6268.3 6638.5 7238 8119.4
9306.5 10962.3 13453.7 17115.1 21984 23532.9 22282.9 20800.4 19159.8 17451.4
14931.1 11667.1 8131.3 4950.4 1954.7 625 0
3413.5 3917.9 4495.3 5084.6 5572 5867.5 5952.4 5899.8 5774.1 5592.4
5392 5200.1 5009.9 4833.3 4746.7 4850.2 5302 6103.6 7073.3 7981.8
8842.9 9846.5 11218.7 13197.2 16986 21523.8 20598.3 18399 16955.5 15967.1
14559.2 12523 9783.7 6810 2662.9 438.2 0
3413.5 3951.9 4653.2 5295.2 5808.1 6057.7 6052.6 5836.9 5495.6 5135.6
4794.2 4508.9 4288.1 4159.1 4286.4 4919.9 5998.3 7316.1 8707 10172.6
11775.8 13302.5 14759.6 16449.4 18947.5 22136.9 22756.8 21112.8 19268.5 17378.3
15133.2 12118.8 8549.1 4138.7 1620.1 181.7 0
3413.5 4004.5 4687.2 5363.1 5886.2 6137.5 6030.5 5650.1 5169.5 4784
4441 4167.5 3972.2 3928.1 4296.6 5273.1 6723.4 8545.7 10792.5 13523.3
16517.3 19596.3 22673.5 25440 28583.5 31474 32205.9 30883 28361 24996.8
20572.8 14481.1 9398.2 5196.7 2506.6 290.4 0
3413.5 4007.9 4695.7 5363.1 5869.2 6093.4 5984.7 5614.5 5137.3 4709.3
4366.2 4097.9 3921.3 3946.8 4459.6 5611.1 7272 9449.1 12215.6 15364.2
18573.9 21715.7 24876.2 28133.5 31817 34495.2 34646.3 32533.7 28851.8 23981.2
18889.8 14031.1 9168.9 5334.3 2114.3 266.6 0
3413.5 4007.9 4678.7 5322.4 5786 5998.3 5972.8 5733.3 5364.8 4960.6
4600.6 4332.3 4147.2 4131.9 4536.1 5548.2 7032.5 8807.2 10880.8 13180.2
15478 17785.9 20003.9 22232 25285.5 28277.8 29077.7 27588.3 25056.2 21759.9
18079.7 14014.1 10554.7 6285.3 2386.1 210.6 0
3413.5 3962.1 4587 5172.9 5597.5 5814.9 5884.5 5845.4 5684.1 5441.2
5171.2 4911.4 4687.2 4566.6 4678.7 5227.3 6224.1 7509.7 8880.2 10150.5
11376.7 12453.4 13468.9 14888.7 17588.9 20301.1 19951.2 17648.4 15522.1 13642.2
11295.2 8487.9 5694.3 2769.9 777.8 95.1 0
3413.5 3960.4 4519.1 5033.7 5405.6 5612.8 5731.6 5808.1 5847.1 5859
5838.6 5780.9 5709.6 5631.4 5619.6 5757.1 6178.3 6915.3 7947.9 9123.1
10469.8 12140.9 14348.6 17215.3 20228 20795.3 17639.9 13632 10026.6 7300.8
5729.9 4186.2 3036.5 1786.6 497.6 20.4 0
3413.5 3867 4337.4 4770.4 5086.3 5276.5 5417.5 5539.7 5653.5 5797.9
5954.1 6110.4 6309.1 6499.3 6757.4 7142.9 7698.2 8491.3 9692 11329.1
13329.7 15651.2 18409.2 21493.2 22598.8 20970.2 17120.2 12847.4 8676.4 6258.1
4527.6 3021.2 1818.8 419.5 10.2 0 0
3413.5 3856.8 4298.3 4671.9 4957.2 5130.5 5257.8 5390.3 5516 5660.3
5836.9 6027.1 6263.2 6521.3 6844 7304.2 7939.4 8798.7 9933.2 11385.2
13265.2 15518.7 17607.6 18820.2 18589.2 16809.4 13511.4 9802.4 6290.4 4471.5
3085.7 1934.3 1076.7 234.4 0 0 0
